Hilti
Hilti USA
(866) 445-8827
| EN | ES

Go

Catalog
Drilling & Demolition
Combination Drilling & Chiseling
TE 30-C-AVR Combi hammer

TE 30-C-AVR 115 V Performance Pkg (fixed): Item No.: 03451812


TE 30-C-AVR 115 V Performance Pkg (fixed)


Technical Data

Rated input850 W
Weight8.82 lb
Frequency50/60 Hz
Radio and television interference suppressionYes
Interference immunityYes
Protection classdouble insulated (class II); grounded (class I)
Constant speed motor electronicsNo
Setting toolTE-C connection end
Variable speed switchNo
Constant-On SwitchNo
AVR - Active Vibration ReductionYes
TPS - Theft Protection SystemNo
Depth GaugeYes
Chuck interfaceYes
Number of Gears1
Service indicatorNo
ChiselsTE-C connection end
Triaxial vibration for chiseling in concrete11 m/s²
Uncertainty (K) for triaxial vibration value for chiseling (1.5 m/s²
Triaxial vibration value for hammer drilling into concrete (12 m/s²
Un. (K) for tri. vibr. value for hammer drilling into concre1.5 m/s²
A-weighted sound power level acc. EN 60745101 dB (A)
A-weighted emission sound pressure level acc. EN 6074590 dB (A)
Uncertainty for the given sound level acc. EN 607453 dB (A)
Dimensions (L x W x H)14.13 x 3.7 x 8.4 in
Weight Class6.6 lb
Working modesHammering & Rotating, Rotating only, Chiseling
Reduced impact energyNo
Single impact energy2.4 ft-lbs
Blows per minute4080 impacts/minute
Contact Force (Imperial)18lbf
Chiseling performance20.7 cu. in/min
Reverse SwitchYes
Speed 1 No Load750 rpm
Drilling performance - Diameter 1 (Imperial)0.5 in
Drilling performance - Drilling depth 1 in 1 minute (Imperia3.8 in³/min
Drilling performance - Diameter 2 (Imperial)0.6 in
Drilling performance - Drilling depth 2 in 1 minute (Imperia4.8 in³/min
Drilling performance - Diameter 3 (Imperial)0.8 in
Drilling performance - Drilling depth 3 in 1 minute (Imperia3.5 in³/min
Optimum drilling diameter in concrete (Imperial)0.4 in - 0.8 in
Maximum drilling diameter range for hammer drill bits - rang0.2 in - 1.1 in
Maximum drilling diameter range for percussion core bits - r2.6 in - 3.9 in
Max. drilling diameter range for metal drill bits - range (I0.0625 in - 0.5 in
Max. drilling diameter range for wood drill bits - range (Im0.2 in - 0.8 in
Max. drilling dia. range for forming and inst. drill bits - 0.1 in - 1.2 in
Lifetime Service No Cost Period2 years

Online shopping

Package quantity
1
Number of packages


Service


Hilti Lifetime Service

Details
loading