| Rated input | 1600 W |
| Single impact energy | 8.15 ft-lbs |
| Blows per minute | 2760 impacts/minute |
| Weight | 19.6 lb |
| Dimensions (L x W x H) | 20.6 x 4.8 x 11.6 in |
| Triaxial vibration value for hammer drilling into concrete ( | 22 m/s² |
| Triaxial vibration for chiseling in concrete | 13.6 m/s² |
| Uncertainty (K) for triaxial vibration value for chiseling ( | 1.5 m/s² |
| Number of Gears | 1 |
| Speed 1 No Load | 250 rpm |
| Speed 2 No Load | 360 rpm |
| Drilling performance - Base material | B35 concrete |
| Drilling performance - Diameter 1 (Imperial) | 0.8 in |
| Drilling Performance | 140 cm³/min @ Ø 20 mm 169.76 cm³/min @ Ø 25 mm 190.51 cm³/min @ Ø 32 mm |
| Drilling performance - Drilling depth 1 in 1 minute (Imperia | 8.79 in³/min |
| Drilling performance - Diameter 2 (Imperial) | 1 in |
| Drilling performance - Drilling depth 2 in 1 minute (Imperia | 10.68 in³/min |
| Drilling performance - Diameter 3 (Imperial) | 1.3 in |
| Drilling performance - Drilling depth 3 in 1 minute (Imperia | 12.34 in³/min |
| Service indicator | Yes |
| AVR - Active Vibration Reduction | No |
| ATC - Active Torque Control | Yes |
| Lifetime Service No Cost Period | 2 years |