| Battery Type | 4 x "AA" alkaline or rechargeable NiCd batteries |
| Battery life with Alkaline battery | 40 h |
| Self Leveling Range | ±4 ° |
| Laser class | 635 nm, Class 2 (IEC 825-1), Class II (FDA 21 CFR) |
| Laser functionality | one plumb point laser beam |
| Protection class | IP 54 (except bat. compartment) as per IEC 529 std |
| Max. measuring distance | 100 ft |
| Accuracy (at 75°F) | ±1/8 in |
| Accuracy (at 75°F) Distance | 30 ft |
| Dimensions (L x W x H) | 4.25 x 2 x 3.75 in |
| Weight with Batteries | 0.86 lb |
| Additional Product Info | Automatic switch off: 15 min. (can be deactivated) |
| Lifetime Service No Cost Period | 2 years |