Hilti
Hilti USA
(866) 445-8827
| EN | ES

Go

Catalog
Adhesive & Mechanical Anchoring
Chemical
HIT HY 150 and HY 150 MAX Adhesive Anchor System
HIT-HY 150 MAX Fast Cure Hybrid Adhesive

HIT HY 150 MAX 11.1 fl oz / 330 ml: Item No.: 00283548


HIT HY 150 MAX  11.1 fl oz / 330 ml


Technical Data

Volume330 ml
Number of mixers included1
For Use WithHilti HIT-V, HAS, Rebar, HZA-R, HIS
Anchor TypeChemical anchor
Content per Can330 ml
Material compositionhybrid fast cure mortar
Mixer TypesRE-M
Mixer extension includedYes
Base MaterialsConcrete
Base Material Conditionsdry, water-saturated, standing water (if water is removed completely)
ApprovalsETA rebar (TR023), ETA anchoring (TR029), ICC-ES report (AC308)
Other Test ReportsNSF approval for drinking water, IBMB and Warrington fire test reports, Corrosion test
Shelf life9 month(s)
GreendotYes
Base material temperature - range-10 °C - 43 °C
Rebar diameter range8 - 25 mm
Rod diameter range8 mm - 30 mm
Installation Directionfloor, wall, overhead
Cleaning proceduresmanual cleaning (up to 20 mm borehole diameter and 10 times element diameter embedment) or compressed-air cleaning
Required DispenserMD 2000 manual, MD 2500 manual, ED 3500 cordless electric or P 3500 F pneumatic
Installation temperature - range-10 °C - 40 °C
In-Service temperature - range-40 °C - 80 °C
Storage and transportation temperature - range5 °C - 25 °C
Package Quantity1

Online shopping

Package quantity
1
Number of packages


loading