| Rated input | 740 W |
| Weight | 3.1 lb |
| Voltage | 120 V |
| Nominal Current | 6.5 A |
| Frequency | 60 Hz |
| Reverse Switch | Yes |
| Constant-On Switch | Yes |
| Speed control | Electronic with switch |
| Triaxial vibration value for screwdriving without impact (ah | 2.5 m/s² |
| A-weighted sound power level acc. EN 60745 | 97 dB (A) |
| A-weighted emission sound pressure level acc. EN 60745 | 84 dB (A) |
| Dimensions (L x W x H) | 11.42 x 3 x 6.61 in |
| Chuck Style | 1/4 in hexagon socket |
| Max. torque | 84 in-lb |
| Supply cord length | 15 ft |
| Package Quantity | 1 |
| Lifetime Service No Cost Period | 1 year |